The new generation of twisterchain new circular chains enabled significantly improved smooth running in combination with higher stability. The twisterchain new has a modular construction for width, height and radius, and therefore provides very flexible use in applications where rotary movements of up to 540° and more are required as well as in robust solutions.
twisterchain new for circular motions up to 540°, snap-open crossbars in the inner radius
The cable-optimised intermediate link increases the stability of the new twisterchain. At the same time it serves as an interior separator and divides the filling space into two chambers.
Notes on the design of the twisterchain new.
Generation of complete twisterchain 3D models
New generation of twisterchain guide troughs - save assembly time, costs - increase service life!
Equipment support for various types of robots. Simplified ordering of complete systems.
Inner height hi: 32 mm
Inner widths Bi: 87,5 - 150 mm
bending radii R: 100 - 250 mm
Pitch: 56 mm
Inner height hi: 42 mm
Inner widths Bi: 87,5 - 200 mm
bending radii R: 100 - 250 mm
Pitch: 67 mm
Inner height hi: 56 mm
Inner widths Bi: 125 - 200 mm
bending radii R: 150 - 400 mm
Pitch: 91 mm
The new Twister guide trough minimizes the previously time-consuminng alignment. Assembly time is reduced from 6h to 2h. While reducing noise levels, travel speed can be increased, thanks to an almost all plastic design.
Circular motions possible up to 540° (with special mounting parts)
UL94-V0 Classifications on request
New guide trough system - Type 01 available