Modificarea limbii :
General

For machine elements that move in a circle both to the left and to the right, the rotation angle is calculated by adding the two angles.
Legend
B = Outer limit
C = Machine
D = fixed end
E = Upper limit
AR = outer radius chain
IR = inner radius chain
R = bend radius chain
X1 = Inner engineering space
X2 = AR chain incl. clearance
T = pitch
HF = Chain height incl. 50 mm clearance
H = chain height
K = Surcharge for bend radius
hi = inner height of the chain
ha = outer height of the chain
α = rotation angle
If you would like us to do the project planning for you, please use the igus®® system project planning. If you would like to define the e-chain® and support trough yourself, please work through the following points and enter the results in the calculation aid at the end of the chapter.
1. select series and determine chain width - customer data for example:
Estimate the dimensions of the chain based on the interior separation with filling and select the series or check the max. Check the max. cable diameter and select the series based on the next largest permissible Ø. (We recommend taking into account a cable clearance of approx. 20% of the inner height and width of the chain for the inner height).
max. Ø cable diameter twisterchain®: TC32 = 28 mm | TC42 = 38 mm | TC56 = 50 mm Example: max. Ø cable diameter customer 22 mm = TC32 series (next larger)
2. select outer radius AR
Select the next smaller X2 of the chain from the available installation space of the outer radius. Subtract 80 mm from dimension X2 to obtain the required outer radius AR. For selection of chain outer radii, see table dimension X2 of the corresponding series.
Formula AR = X2 - 80 mm
Example:
1. available installation space outer radius 592 mm => 580 mm (X2)
2nd X2 580 mm - 80 mm => AR 500 mm (next smaller selected)
3. select inner radius IR
Add 25 mm to the available installation space of the inner radius and then select the largest X1 of the chain. The selected value results in the max. width Bi. selection from the table of the corresponding series.
Formula: IRmin. = X1 + 25 mm
Example:
Available installation space inner radius 311 mm + 25 mm = 336 mm => X1 350 mm = Bi 11 (108 mm)
4. Determine bend radius R
In principle, the chain bend radius R is determined by the smallest bend radius of the cable. Selection from the table of the corresponding series.
Example:
1. Ø 22 mm (7.5xd) => 22 mm x 7.5 = 165 mm Cable bend radius min.
2. 165 =>R 175 mm (next larger selected) results => Part No.. TC32.11.175/500
5. determine the required installation heightH
A surcharge of 170 mm is added to twice the value of the selected chain end radius R.
Example:
R 175 mm x 2 + 170 mm = H 520 mm
6. calculate the required number of links n
Recommendations for designing the twisterchain® new without additional components
Series
AR
FZmax [kg/m]
FZmax [kg/m]
v to AR
a to AR
[mm]
α0°- 180°
α180°- 360°
permissible [m/s]
max. [m/s2]
TC32
400
4
2
1
2
500
4
2
1
2
600
4
2
1
2
TC42
400
6
3,6
1
2
500
6
3,6
1
2
600
6
3,6
1
2
650
5
2,7
1
1,5
750
4
1,8
1
1
850
4
1,8
1
1
TC56
650
8
5
1
2
750
8
5
1
2
850
8
5
1
2
În persoana:
Luni - Vineri de la 7 am la 8 pm.
Sâmbata de la 8 am la 12 pm.
Online:
24h