Customised bearings for hygiene-sensitive multihead applications

Newly developed bearing technology is used in Multipond multihead weighers.

Profile

  • What was needed: iglidur plain bearing, drylin linear bearing
  • Requirements: High precision, lubricant-free, low wear, corrosion resistance, resistance to cleaning processes under hot steam and high pressure as well as when using aggressive media.
  • Sector: Food industry
  • Success for the customer: Whereas previously the right material was selected for the specific area of application, today a single iglidur material is used that covers all properties in terms of temperature spectrum, electrical conductivity and hygiene. Newly developed linear housings made entirely of stainless steel have also been launched. Multipond thus achieves improved corrosion resistance.
Cântar multicap cu disc rotativ roșu și carcasă metalică pentru dozare precisă.

Problem

Solution

"The question, what do you need?' is taken very seriously at igus and based on our answers new solutions are being developed, which we can test. In our view, this is quite unique in our industry."

Andreas Peters

Group Manager New Construction at Multipond

Unitate metalică de cântărire multihead cu ghidaje reglabile și îmbinări cu șuruburi.
Cântar multihead din oțel inoxidabil pentru procese industriale de cântărire.
Cântar multihead din oțel inoxidabil, cu cabluri și unitate de senzor într-un ansamblu industrial.
Componentă metalică de mașină pe un ax într-o instalație industrială.

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță