Virtually wear-free plain bearings for high accelerations in product ejectors

Plastic bearings allow maximum acceleration in linear motors for packaging systems

Profile

  • What was needed: Plastic bearing made of iglidur J
  • Requirements: The automation company was looking for components with a drastic reduction of the moving structural non-motorised masses and for a bearing and guide technology that enables accelerations of up to approx. 250m/s2 (25g).
  • Industry: Packaging technology
  • Success for the customer: Endurance tests carried out in-house showed that even after several million lifting cycles and a running distance of several thousand kilometres, no significant abrasion or wear could be detected on the CFK tubes and the iglidur J plain bearings.
Unitate de acționare liniară cu sanie și suport pentru cameră sau senzor.

Problem

Solution

Cuplaj cu trei axe într-un suport metalic.

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță