Less production downtime with corrosion-free bearings in the conveyor belt

igubal® spherical insert bearings increase the efficiency of the Chimay Trappist beer brewery in Belgium

Rulmenții igubal ghidează fără întreținere un sistem negru de cabluri într-o instalație din oțel inoxidabil.

Profile

  • What was needed: spherical insert bearing for the conveyor belts
  • Requirements: lubrication-free, resistant to corrosion and chemicals with which the bearings frequently come into contact during cleaning, suitable for high speeds, quick and easy assembly
  • Industry: Beverage technology, palletising and conveyor technology
  • Success for the customer: After replacing the metal ball bearings with dry-running igubal® H3-spherical insert bearings, there are no more corroding and sticking bearing points, which even led to damage to the shafts. The chemical-resistant bearing material withstands the regular cleaning processes without any problems and makes the bottling line, which reaches a speed of 55,000 bottles per hour, considerably more efficient than before.

Product used

igubal® H3-spherical insert bearing

Rulment de alunecare iglidur din plastic, bucșă gri cu orificiu.
  • For belt speeds up to 200 rpm.
  • Low moisture absorption
  • Resistant to many chemicals

spherical insert bearing sample box

Cutie de mostre igus cu inserție de lagăr și mesaj despre alunecare și durabilitate.

Problem

Solution

"With the igubal® H3 bearings, which are very efficient under high hygienic conditions, we were able to solve the most important problem with our conveyor systems and significantly extend the service life of our systems."

Vivien De Schryver

Maintenance technician, Bieres De Chimay S.A.

Doi bărbați în fața liniei de îmbuteliere arată spre transportorul cu un rulment insert igubal H3 în zona de ambalare.

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță