Metal, plastic or ceramic ball bearings: when should I use which one?

Limits of metal ball bearings

plastic and its advantages

  • Food industry (advantage of food contact)
  • Medical technology (advantage FDA conformity)
  • Chemical industry (advantage of chemical resistance)
  • Textile industry (no dust and dirt adhesion)
  • Vacuum / high temperatures (no destruction of the lubricant)
  • Special applications such as MRI or metal detectors (advantage metal-free)

Cinci rulmenți cu bile din polimer xiros, în culori diferite, aliniați.
"In order to guarantee nearly comparable running characteristics, metal ball bearings require more attention from the user. Without time-consuming lubrication, which also causes material costs, the bearings will rust, deform due to the high frictional forces and, in the worst case, cause plant failure. Engineers avoid these problems by using plastic ball bearings.

Marcus Semsroth, Head of Business Unit xiros Kugellager

135 trillion test movements in our in-house test laboratory

Trei tipuri de rulmenți cu bile comparați.

Ceramic bearings for extremely high temperatures

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță