Glide pads for energy chains on long travels

  • Wear protection for the energy chain
  • Especially for gliding applications in environments with abrasive media
  • Easy handling
Tech up
  • Friction- and wear-optimised sliding elements extend the service life of igus e-chains in gliding operation
  • For travel speeds from 1 to 3m/s
  • Especially in environments with abrasive media
  • Easy to retrofit
  • Crossbars remain accessible (with E4Q)
  • Complete package with fixed end transition
Cost down
Proof
  • Test in the igus laboratory: 294,190 double strokes (10,003km), as of 09.04.2021. Further information
Sustainability

Product range:

Gliding or rolling

Glide pads for energy chains

Tested

Glide pads for energy chains from igus®
Tests with different material mixtures

In comparison

Product range variety

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță