Vă rugăm să alegeți locația de livrare

Selectarea paginii țării/regiunii poate influența diferiți factori, cum ar fi prețul, opțiunile de expediere și disponibilitatea produselor.
Persoana mea de contact
Hennlich S.R.L

Str. Timotei Cipariu, Nr.5-7

310213 Arad

+40 257 211021
+40 257 211021
RO(RO)

Quickly detect line failures ... quite simply with the CF.D module

NEW now with event log and Profinet Ethercat capability: i.Sense CF.D module determines the exact position in the event of transmission problems and maintenance measures can be initiated quickly and precisely.


 
superwise teaser
The new CF.D module is looped into the dynamically loaded Ethernet bus cable to be monitored and checks the transmission properties of the cable on the cores used. In the event of a fault, the position of the fault location in the cable is determined so that maintenance measures can be initiated quickly and precisely in the correct segment.

In the event of irregularities occurring, the cable length to the fault location and thus the exact position is determined. Maintenance measures can then be initiated quickly and precisely in the right segment. This means that time-consuming troubleshooting can be avoided.
Maintenance work is therefore no longer based on guesswork, but on solid, precise data. 


 
Arrange an individual product presentation

A successful team in action for Ethernet cables: CF.D:module & DriveCliq extension

The i.Sense CF.D:module enables maintenance to be planned and carried out proactively before failures occur, thus maximising operational reliability and efficiency. With the CF.D:module and the DriveCliq extension, Ethernet cables are monitored and optimum performance is guaranteed.

 
Contact an expert now and get a live demonstration
CF-D module with DriveCliq

Tech up

Tech up

  • Graphical dashboard with event log and history display
  • for TCP-IP, Profinet and Ethercat/DriveCliq (BETA)
Cost down

Cost down

  • Quick and easy diagnostics by recording events during operation
Proof

Proof

  • Ongoing test program in the industry's largest test laboratory for dynamic cable applications
Sustainability

Sustainability

  • Avoid unnecessary servicing work
  • Maximum product utilisation time
  • No preventive product replacement

The superwise service - simply explained

superwise Basic

All system data is displayed and a service life forecast is created based on your information and the well-known algorithms of the tried-and-tested online service life calculator. In good time before the end of the safe operating time of the igus® e-chain system®, the igus® sales department will make you an offer to replace the system!

superwise Silver

The smart plastics condition monitoring components reliably prevent total failure caused by broken chains, blockage, or cable damage. In the event of a shutdown, you will be informed immediately by e-mail or SMS, and the igus® sales department will also be notified so that fast deliveries can be arranged if necessary. All reports are saved with measured values in the portal and can be evaluated at a later point in time for diagnostic purposes. In addition to the basic service, the system optionally records a movement profile, allowing for a more precise service life calculation or service planning.

superwise Gold

Additional sensors are installed in your system, which determine the actual wear of the e-chain systems® or cables. This status information is available to you 24/7 via the i.Cee portal and enables you to plan long-term maintenance and retrofits. Depending on the i.Cee hardware in use, sensor data can be saved for later evaluation. The i.Cee systems are designed to detect unusual operating conditions at an early stage and to generate preventive information in good time!

Predictive maintenance implemented successfully

i.Cee in practice


Wastewater treatment plants and wastewater operations |
Port and container cranes
Conveyor and bulk handling


 

Avoid downtime, extend service life

i.Cee in a train washing station i.Cee gives CFL a system service life estimate, taking into account condition monitoring data such as temperature, travel speed, and distance travelled and provides maintenance and inspection instructions.

Société Nationale des Chemins de Fer Luxembourgeois (CFL)

Customer applications worldwide

i.Sense EC.P examples in the overview In international automotive production, the global crane industry, or regional wastewater plants: i.Sense EC.P systems are successfully used wherever maintenance costs are saved and machine downtime prevented:

To the application overview

You determine the manner of data transfer and access

Data transfer within your local corporate network (i.Cee:local) or on a secure cloud (i.Cee:cloud)

i.Cee:local

i.Cee:local Your data do not leave your company network at any time, since the i.Cee software communicates only within networks of your choice. Options range from an energy chain within a single machine to a machine park and your own output interface.  

i.Cee:cloud

i.Cee:cloud In this internet-based solution, the data take an intermediate stop at the i.Cee.net, a so-called data concentrator. The i.Cee.net is at your location, allowing you to stop or adjust data exchange with the cloud at any time.

Smart machine data acquisition ...

... for predictive maintenance concepts

The i.Cee module can be integrated into predictive maintenance concepts in a number of ways. From preventive service management, which schedules regular maintenance depending on use, to location-independent fault management, which uses various mobile channels to immediately report any unforeseen change. All information is aggregated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.


White paper on optimising overall equipment effectiveness (OEE)

Clarifies the distinction between condition monitoring and predictive maintenance


This free white paper explains: 

  • What igus® condition monitoring (i.Sense) means
  • What igus® predictive maintenance (i.Cee) means
  • What technology is behind both systems
  • What the two systems offer industrial energy supply

More time for your own ideas ...

... thanks to less downtime with igus i.Cee

In automotive production, the line never stops. Collaborating robot arms for assembly and welding are in continuous use, as are all the components that supply them with energy and data. It is in just such environments that intelligent concepts such as predictive maintenance make the most sense. For a new Industry 4.0 project or for efficiency-driven retrofitting, our smart plastics solutions are available as universal modular systems and can be individually adapted to any system. 
 

Information ...

News catalogue: 2023 smart plastics news Read everything about 2023 smart plastics news again in a compact PDF format.
News catalogue PDF

... Try it ...

smart 3D data Free 3D data, operating instructions, and much more in our smart plastics service area
3D data

... Realise

Buy smart plastics news in the igus online shop Order ready-to-install smart plastics directly in the igus online shop
Online shop


Termenii "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "lanțuri pentru macarale", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", quot;e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus îmbunătățește ceea ce mișcă", 73quot;igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL" , "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "când se mișcă, igus îmbunătățește", "xirodur", "xiros" și "yes" sunt mărci comerciale protejate legal de igus® GmbH/ Cologne în Republica Federală Germania și, după caz, în unele țări străine. Aceasta este o listă neexhaustivă de mărci comerciale (de ex. cereri de mărci comerciale în curs de soluționare sau mărci comerciale înregistrate) ale igus GmbH sau ale companiilor afiliate igus în Germania, Uniunea Europeană, SUA și/sau alte țări sau jurisdicții.

igus® GmbH subliniază faptul că nu vinde produse ale companiilor Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber și toți ceilalți producători de elemente de acționare menționați pe acest site web. Produsele oferite de igus® sunt cele ale igus® GmbH