Precise, clearance-free plain and linear bearings for assistant robots in surgery

For absolutely clearance-free bearings in surgery, drylin glide bars were installed in robots

Profile

  • What was needed: drylin N guide rail and carriage, iglidur plastic bearings
  • Requirements: high-precision, absolutely clearance-free bearings, which must be easy to clean under the high clinical specifications. In addition, no lubricants were allowed to be used in the bearings.
  • Industry: Medical technology
  • Success for the customer: thanks to the plastic bearings used, a bone-anchored surgical instrument guidance was developed, constructed and evaluated for the first time, which is universally applicable, reusable and can be adapted to the specific patient.
Braț de prindere al unui banc de test igus, cu trei tije reglabile deasupra unei piese rotunde.

Products used

Inel de rulment alunecător din plastic negru.

Order a free sample

Problem

Solution

Sistem medical de asistență cu două instrumente de măsurare și mânere sferice.
Sistem de asistență medicală cu braț robotic peste o ghidare liniară.

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță