Avoid downtimes with multidimensional energy chain in painting robots

triflex® e-chain® ensures high planning reliability and short changeover times

Profile

  • What was needed: a cable routing that follows the multi-dimensional movements of the robot
  • Requirements: Failure-free and reliable planning, robust, suitable for fast and complex movements, fast and simple filling
  • Industry: Automotive production, robotics
  • Success for the customer: Since converting to the triflex® R-energy chain, the painting robot has been running faultlessly and has painted over 1.2 million seals to date without incident.
Un braț robotizat curăță o instalație în producția auto, cu lanț portcablu igus triflex.

Problem

Solution

"Since the conversion, the painting robot has been running completely error-free. In plain language, this means that the painting robot with the replaced energy supply system has already achieved around 1.2 million seals - without a single failure."

Uwe Weißhoff

Responsible for process development

Un lanț energetic triflex este verificat manual pentru automatizare în producția auto.
Robot în husă de protecție în timpul vopsirii, în producția auto.

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță