Intelligent breakage monitoring in 22-ton automotive driving simulator

Description

  • What was needed: P4.1 roller chain, i.Sense EC.B for breakage monitoring
  • Requirements: high dynamics of up to 10 m/s as well as enormous load, safe guidance of power, data and other media in one, intelligent accident protection
  • Sector: Automotive industry
  • Success for the customer: Increase in system safety and availability; complete project realisation from a single source; smart early warning system

Problem

Solution

The cooperation with the Mercedes-Benz Group was excellent and it was simply great fun to be able to support such a fantastic and exciting project from the very beginning. And, of course, it also makes me a little proud to ensure greater safety for such a renowned company.

Frank Schlögel

Head of “Engineering Projects and Assembly Service”

The decisive added value

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță