Cables and energy supply systems prove themselves in high-speed injection moulding machine

Hekuma has been relying on chainflex® control cable and E6-energy chain for over 10 years

Profile

  • What was needed: chainflex® CF9 control cable, energy chain series E6
  • Requirements: The removal robot reaches extreme speeds, the removal time of the injection moulded parts is less than one second. Within just a few months, several million double strokes have already been achieved at very high accelerations of up to 10 g.
  • Industry: Plastics machines, injection moulding machines
  • Success for the customer: CF9-control cable with narrow bend radius remained stable for years thanks to bundle stranding, even under the highest bending stress and high dynamics. The jacket made of abrasion-resistant TPE ensures very good abrasion properties. The E6-energy chain also reliably handles the high dynamics without failure.
Instalație Hekuma cu e-chains pentru cabluri mobile în utilizare de mare viteză.

Problem

Solution

"We have been using cables from the chainflex® programme from igus® for around ten years. Our internal standard cable is the CF9 series with cross section from 0.25 to 0.34 mm2 as INI-cable. We have had very good experiences with this."

Holger Weber

Electrical designer, Hekuma GmbH

e-chains ghidează cabluri mobile într-o mașină Hekuma la viteză mare.
e-chains ghidează numeroase cabluri mobile într-o aplicație compactă de mare viteză.

CF9 control cable

Cablu chainflex CF9.UL cu mai multe marcaje de certificare și mențiunea Clean Room.
  • 4-year guarantee
  • Always find the cheapest cable that is guaranteed to work with the price check

E6 series energy chain

Lanțul E6.35 ca sistem deschis de lanț portcablu pentru raze mici de îndoire.
  • High stability and long service life
  • For high additional loads on long travel distances

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță