lubrication-free linear tables for extendable alcove and kitchen block in caravans

Compact drylin® spindle linear tables can be easily integrated

Profile

  • What was needed: drylin® spindle linear modules from the SLW series
  • Requirements: compact systems due to limited installation space, lubrication-free solution
  • Industry: Motorhomes/caravans
  • Success for the customer: The drylin® SLW-linear axis can be integrated very easily into the surrounding structure, are compact, lubrication-free and torsion-resistant. The electric motor to drive the system can also be obtained from our product range.
Rulotă într-un spațiu expozițional, cu ferestre mari și bariere de delimitare.

Problem

Solution

"The igus products are ideal for us because they are cost-effective, corrosion-free and maintenance-free."

Martin Ross

CEO of Ross Design

With the "Zoom", the alcove can be pushed out using the drawbar. This turns the caravan into a space miracle.

Cosy and spacious: the bed is neither in the way of the seating area nor the kitchen.

A drylin®-linear unit, which is fitted underneath the alcove, is responsible for pushing it out.

The drylin® SLW spindle linear tables have a compact design and do not need to be lubricated thanks to their dry running.

Aluminium guidance from igus® above the alcove ensures torsion-free three-point guidance of the "zoomable" sleeping compartment.

The height adjustability of the kitchen block is realised via two synchronously running spindle drives with igus® linear tables.

Fast and personalised service included

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță