Precise plain bearings in steering rod: even on bumpy track without clearance

Wear-resistant and vibration-dampening iglidur J bearings prove their worth in the steering rod

Profile

  • What was needed: iglidur J plain bearing
  • Requirements: No clearance to the steering rod, simple integration into the existing installation space, low friction, vibration-dampening, wear-resistant, self-lubricating, environmentally friendly, durable, lightweight, dirt-resistant, maintenance-free and usable at temperatures from -40 to 120°C
  • Industry: Automotive
  • Success for the customer: With the new iglidur J bearings, the BSR score (indicator for noise development) was reduced from 800 to 8 (the lower, the better the performance); the driving quality has noticeably improved, the car manufacturer saves a lot of money by eliminating guarantee claims; overall, an effective solution was found at low cost
Coloană de direcție cu suport și articulație sferică în vedere tehnică.

Problem

Solution

Consultanta

Mi-ar face placere sa va raspund personal la întrebari

Expediere și consultanță