The linear guide for the smallest installation space
The installation size with the largest variety of carriages
Aluminium, hard anodised
Double rail, square, hard-anodised aluminium
Linear guide system – extremely lightweight and strong
Standard adjustable clearance
Linear guide system – extremely lightweight and strong
Low-cost linear plain bearings made from iglidur® J260
For camera slider
Closed stainless steel adapter made of 1.4305
Suitable for aluminium construction profiles
For high speeds with low loads
Hybrid bearing made from stainless steel with single roller
Hybrid roller bearing made form stainless steel with double rollers
Round, made of stainless steel, liner material iglidur® J200 with spring pretension
Round, made of stainless steel, liner material iglidur® J with spring pretension
square
Round, infinitely adjustable bearing clearance, liner material iglidur® J200
Luni - Vineri de la 7 am la 8 pm.Sâmbata de la 8 am la 12 pm.
24h