- Graded glass-fibre cable for heaviest duty applications
- TPE outer jacket
- Halogen-free
- Silicone-free
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- UV-resistant
- PVC-free
- chainflex® class: 7.5.4.1
chainflex® fibre optic cable CFLG.LB
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Item no.
chainflex® CASE available
Typical application areas
- For heaviest duty applications with 5-7.5xd
- Maximum EMC protection, with high transmission qualities
- Almost unlimited resistance to oil, also with bio-oils
- Indoor and outdoor applications
- Unsupported travels and up to 150m for gliding applications (horizontal + vertical), Class 5
CFLG.12.LB: Unsupported travels and up to 400m in gliding applications, Class 6 - Crane applications, conveyor technology, storage and retrieval units, processing/packaging machines, fast handling, semiconductor assembly, refrigeration area
Durata de viață garantată conform condițiilor de garanție
Mai multe informații: garanția chainflex®
Curse duble * | 5 milioane | 7,5 milioane | 10 milioane | ||||
---|---|---|---|---|---|---|---|
Temperatura, | v max. [m/s] | a max. | Distanța de deplasare | R min. [factor x d] | R min. [factor x d] | R min. [factor x d] | |
de la/la [°C] | nesprijinit | alunecare | [m/s2] | [m] | |||
CFLG.LB | |||||||
-35/-25 | 7,5 | 8,5 | 9,5 | ||||
-25/+70 | 10 | 6 | 20 | ≤ 100 | 5 | 6 | 7 |
+70/+80 | 7,5 | 8,5 | 9,5 | ||||
CFLG.LB.CU | |||||||
-35/-25 | 10 | 11 | 12 | ||||
-25/+70 | 10 | 6 | 20 | ≤ 100 | 7,5 | 8,5 | 9,5 |
+70/+80 | 10 | 11 | 12 |
Certificates and standards