Persoana mea de contact
Hennlich S.R.L

Str Patria, Nr. 17

310106 Arad

+40 257 211021
+40 257 211021

iglidur® P piston rings

  • Easy to install
  • cost-effective
  • More wear-resistant than PTFE-strips
  • Higher load capacity
  • Defined variables
Product description
Why complicate things when it can be done differently?
This is how easy it can be: Replace elaborately stamped PTFE tape with a single clip-on guide ring, such as in lifting elements, control valves and fixtures.
 
When to use piston rings?
  • When piston rings with excellent wear properties are required
  • When simple assembly is of great importance
  • When high edge loads occur
  • When tailor-made solutions based on iglidur® materials are required
When not to use piston rings?
  • When the piston rings should seal simultaneously
  • When different diameters should be covered by one part
Certificate si standarde
RoHS compliant
According to 2011/65/EU (RoHS 2)
Date tehnice

Consultanta

We would be happy to answer your questions personally

Expediere ?i consultan?a

În persoana:

Luni - Vineri de la 7 am la 8 pm.
Sâmbata de la 8 am la 12 pm.

Online:

24h