Persoana mea de contact
Hennlich S.R.L

Str Patria, Nr. 17

310106 Arad

+40 257 211021
+40 257 211021

readycable® motor cable suitable for Allen Bradley 2090-CPWM7DF-08AFxx, base cable TPE 7.5 x d, flame-retardant

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • chainflex® class: 6.6.4.1

Consultanta

Expediere ?i consultan?a

În persoana:

Luni - Vineri de la 7 am la 8 pm.
Sâmbata de la 8 am la 12 pm.

Online:

24h