iglidur® G, lagăr cu flanșă, mm - GFM

Clasicul universal cu un raport preț/performanță excelent

iglidur® G, lagăr cu flanșă, mm - GFM
iglidur® G, lagăr cu flanșă, mm - GFM drawing
1 from 2
iglidur® G, lagăr cu flanșă, mm - GFM
iglidur® G, lagăr cu flanșă, mm - GFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GFM-03040-15
  • Material: iglidur® G
  • Shape: Flanged bearings
  • Dimensions:
    • d1 3 mm
    • d2 4 mm
    • d3 7.5 mm
    • b1 15 mm
    • b2 0.5 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Coeficient de frecare excelent
  • Rezistență la presiune marginală
  • Rezistent la șocuri și impacturi
  • Particular rezistent la murdărie și praf
  • Rezistent la sarcini mari (>60N/mm²)
  • Rezistent la mucegai conform DIN EN ISO 846
  • Comportamentul la ceață de emisie conform DIN 75201-B

iglidur® G | The all-rounder

The widest range of different requirements is covered by iglidur® G. This is why the material is rightly described as universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and above all the classic all-rounder in the sum of the general, mechanical, thermal and tribological specifications.

Typical application areas

  • Agricultural engineering
  • Automotive
  • Construction machinery
  • Mechanical engineering
  • Sport, fitness & rehab

When do I use it?

  • If I need an economical all-round material
  • For low to medium surface speeds
  • If the material needs to be suitable for different shafts
  • For pivoting and rotation applications

When do I not use it?

  • If mechanical rework is required
  • If the very highest wear resistance is required
  • If universal chemical resistance is required
  • If temperatures are continuously higher than +130°C
  • For use under water
Unsure if it fits?

Consulting

I look forward to answering your questions

Norberth Boeriu
Norberth Boeriu

igus-icon-phone+40 257 211119

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm