igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de la 3
- Dimensional series: E, following DIN ISO 12240
- Material housing: igumid G
- Space-saving, easy to mount
- Maintenance and lubricant-free
igus-icon-lieferzeit-dotESTM-08-R
8
iglidur® R
igubal® pillow block bearing
igubal® pillow block bearings are particularly easy-to-mount bearing units that compensate misalignments and avoid edge pressure.
The housing is made of igumid G, a particularly impact-resistant, long-fibre reinforced polymer. Suitable for temperatures from -30 °C to +80 °C for a long time.
Here the ball spherical cap is made of iglidur® J, a material that is characterised by low moisture absorption, lowest friction values in dry operation and extremely low stick-slip tendency. The latter is particularly important with low loads and very slow movements.