igus-icon-lupe
igus-icon-lupe
1 de la 2
- M4 thread in mounting ring
- Particle emission test in the Fraunhofer IAF-compliant cleanroom laboratory
- Easy replacement and extension: modular construction kit design
igus-icon-lieferzeitPRT-04-50-M4
110
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of proven, tribologically optimised iglidur® materials in combination with rings made of lightweight, hard anodised aluminium.
Instead of the through holes as found in the standard version of the PRT-04 series, an M4 thread has been drilled into the outer ring. This provides you with additional mounting options.
The following illustration shows a PRT-04-50-M4