Pitch 8 x 15 mm
Flat and compact
High torsional stability (stiffening)
Hard anodized aluminium rail
Order no. | Max.
stroke length |
Weight
[kg] |
Additional
(per 100 mm) [kg] |
Max. static load capacity | |||
---|---|---|---|---|---|---|---|
axial
[N] |
radial
[N] |
||||||
SLWS-1040-10X12 | 750 | 7 | 100 | 400 | La cerere | ||
SLWS-1040-10X50 | 750 | 7 | 100 | 400 | La cerere | ||
SLWS-1080-10X12 | 750 | 9 | 100 | 400 | La cerere | ||
SLWS-1080-10X50 | 750 | 9 | 100 | 400 | La cerere | ||
SLWS-2080-18X100 | 750 | 9 | 400 | 1600 | La cerere | ||
SLWS-0630-08X15 | La cerere | ||||||
SLWS-0630 | 300 | 2 | 8 | 50 | 200 | La cerere |
Order no. | A
-0,3 |
Al
-0,3 |
H | E1
±0,15 |
E2
±0,15 |
E3
±0,15 |
l | hw | f | lt
±0,1 |
tk | ts | tg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLWS-1040-10X12 | 74 | 69 | 29 | 60 | 60 | 56 | 113 | 24 | 15 | 11 | 68 | M8 | |
SLWS-1040-10X50 | 74 | 69 | 29 | 60 | 60 | 56 | 113 | 24 | 15 | 11 | 68 | M8 | |
SLWS-1080-10X12 | 108 | 100 | 29 | 94 | 94 | 87 | 144 | 24 | 15 | 11 | 68 | M8 | |
SLWS-1080-10X50 | 108 | 100 | 29 | 94 | 94 | 87 | 144 | 24 | 15 | 11 | 68 | M8 | |
SLWS-2080-18X100 | 134 | 150 | 46 | 116 | 116 | 132 | 206 | 44 | 15 | 15 | 86 | M10 | |
SLWS-0630-08X15 | |||||||||||||
SLWS-0630 | 54 | 60 | 20 | 40 | 45 | 51 | 100 | 175 | 12 | 20 | 11 | 66 |
Part. No. | kt | s | sk | sg | kq | d | T | l2 | d2 | ha |
---|---|---|---|---|---|---|---|---|---|---|
±0,1 | ||||||||||
SLWS-1040-10X12 | 64 | 95 | 66 | M6 | 44 | 10 | 22 | Sg10x12 | 145 | |
SLWS-1040-10X50 | 64 | 95 | 66 | M6 | 44 | 10 | 22 | Sg10x50 | 145 | |
SLWS-1080-10X12 | 64 | 95 | 66 | M6 | 44 | 10 | 22 | Sg10x12 | 145 | |
SLWS-1080-10X50 | 64 | 95 | 66 | M6 | 44 | 10 | 22 | Sg10x50 | 145 | |
SLWS-2080-18X100 | 126 | 15 | 11 | M8 | 5 | 25 | 28 | 14h9 | 30 | |
SLWS-0630-08X15 | ||||||||||
SLWS-0630 | 8 | 45 | 7 | M4 | 2 | 6 | M8 | 15 | 8 | 95 |