Persoana mea de contact
Hennlich S.R.L

Str Patria, Nr. 17

310106 Arad

+40 257 211021
+40 257 211021

Joining links

robolink® D connecting elements are used to connect the individual joints of the robot arm to each other. They include the base with which the robot can be mounted on a surface and the connecting elements for joints. The latter are available in standard lengths, but can also be adapted individually to have the desired length with the robolink® Designer in order to increase or decrease the distance between the axes. The material of the connecting elements for joints can also be adapted specifically for the application: elements made of painted steel sheeting are available. As robolink® is based on the modular principle, the connecting elements are also available singly and thus enable easy retrofitting or adaptation of the robot arm.

Consultanţă

We would be happy to answer your questions personally

Expediere și consultanță

În persoană:

Luni - Vineri de la 7 am la 8 pm.
Sâmbătă de la 8 am la 12 pm.

Online:

24h