igubal® spherical ball J4KM
Every single iglidur® material has its own special properties, which determine its suitability for specific applications and requirements.
The iglidur® J4 material features extremely low moisture absorption and is especially cost-effective.
Material properties- Low wear against a lot of shaft materials
- Low coefficients of friction during dry operation
- Vibration dampening
- Good chemical resistance
- Best material to use with soft shaft materials
- Low moisture absorption
Typical application areas- Plant construction
- Model making
- Furniture/Industrial design
- You will find plenty of additional application areas at our Industry solutions
When to use it?- If you need maintenance-free materials
- When dimensional series K components are to be fitted
- If high compressive strength is required
- If high flexibility is required
| When not to use it?- If temperatures are higher than +90 °C
- If diameters above 50 mm are required
- If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product |
Tolerances
Maintenance-free igubal® spherical balls are designed with a tolerance of the inner diameter of E10. The shaft tolerance should be between h6 and h9. Unless stated otherwise, all tolerance values are treated according to DIN ISO 2768-m