Persoana mea de contact
Hennlich S.R.L

Str Patria, Nr. 17

310106 Arad

+40 257 211021
+40 257 211021

The igus® bike: 25 bearing points with dry-tech® high performance plastics

Change your bearings now! 40% less costs, 80% less weight and 100% less maintenance

igus® bike  

1

Height-adjustable seat post: X-Fusion HILO STRATE 31.6 mm
iglidur® J plain bearing

2

Fork suspension: RST (1-1/8 to 1-1/2) 160 mm
iglidur® J plain bearing

3

Shock absorber: X-Fusion O2 PRO RLX 215 mm
iglidur® J3 plain bearing

4

MTB 20" carbon frame with 27.5 tyres
iglidur® J plain bearings

5

Derailleur: X. 0 (FD-X0-HDM-A1) 2-speed
iglidur® G bearings

6

Derailleur: X. 0 (RD-X0-T21-A1) 10-gear
iglidur® G bearings

7

Pedals: Spank Spike
iglidur® J bearings

In terms of weight, the igus® bike stands out on its own! 25 iglidur® bearings in the front suspension, saddle attachment, shock absorbers, pedals, derailleurs and carbon frameensure that the weight is reduced and the service life increased. This is due to the tribologically optimised materials, which are characterised by their very low coefficients of frictions and high wear resistance. Dirt and dust? Moisture? No problem for iglidur® bearings! The absence of lubrication and the high resistance to corrosion enable use even under the very hardest ambient conditions.

igus® bike collage  

In the igus® bike, these iglidur® plain bearings are used

iglidur® G product image  
iglidur® G

Smooth running, insensitive to dirt, durable

iglidur® G product image  
iglidur® J

Low friction, light, high 

iglidur® J3 product image  
iglidur® J3

Specialist for pivoting and pulsating loads

Consultanţă

Mi-ar face plăcere să vă răspund personal la întrebări

Expediere și consultanță

În persoană:

Luni - Vineri de la 7 am la 8 pm.
Sâmbătă de la 8 am la 12 pm.

Online:

24h