Persoana mea de contact
Hennlich S.R.L

Str Patria, Nr. 17

310106 Arad

+40 257 211021
+40 257 211021

Pneumatic hoses

Robust yet flexible, cost-effective yet long-lasting: this mix of advantageous properties score high for the pneumatic hoses from igus®. The PE and PU hoses withstand pressures of up to 12 bar, are resistant to abrasion, oil, coolant and temperatures from -25 °C up to +80 °C. The hoses are PVC- and halogen-free (EN 60754), suitable for cleanrooms (ISO Class 1 at CAPE. A.) and vacuum applications.  Order without minimum order quantity from 1 m length and benefit from our free cutting service.

Produse

Număr de produse: 2

chainflex® Clean Air pneumatic hoses
  • For heaviest duty applications
  • PE hose
  • Oil resistant and coolant-resistant
  • Highly abrasion-resistant
  • Outside-toleranced
  • PVC and halogen-free
  • Colour: light grey

Începând cu 0,79 USD/ft

 
Timp de livrare la cerere
La pagina produsului
chainflex® pneumatic hose CFAIR
  • For extremely heavy-duty applications
  • PU hose
  • Oil- and coolant-resistant
  • Abrasion-resistant
  • Outside-toleranced
  • PVC and halogen-free
  • Colour: blue

Începând cu 0,45 USD/ft

 
Timp de livrare la cerere
La pagina produsului

Consultanţă

I would be happy to answer your questions personally

Expediere și consultanță

În persoană:

Luni - Vineri de la 7 am la 8 pm.
Sâmbătă de la 8 am la 12 pm.

Online:

24h